How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 8.5 |
| T: | 1.5 | BE1: | 0.5 in |
| BF: | 0.53 | AD: | 7.53 |
| RQ: | 6.68 in | V: | 2.75 in |
| AE1: | 0.63 | AK: | 8.5 |
| F: | 5 | D: | 4.44 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| B: | 10.25 | C: | 11.38 in |
| AJ: | 7.25 | G: | 2.5 |
| I: | 6.1 in | AE2: | 0.34 |
Technical Specifications
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 1.79 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Model Code: | HMQ242 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

