How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 8.5 |
| BF: | 0.53 | LQ1: | 7.77 in |
| BD: | 9 | AE2: | 0.34 |
| D: | 4.44 | I: | 6.1 in |
| C: | 11.38 in | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| AK: | 8.5 | AD: | 7.53 |
| T: | 1.5 | BE1: | 0.5 in |
| RQ: | 7.24 in | F: | 5 |
| V: | 2.75 in | B: | 10.25 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 1.79 | Model Code: | HMQ242 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

