Grove Gear HMQ242-80-2-1.500-56C-L2
Part #:HMQ242-80-2-1.500-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | AG: | 8.5 |
| T: | 1.5 | AE1: | 0.63 |
| I: | 6.1 in | F: | 5 |
| BD: | 5.88 | V: | 2.75 in |
| BF: | 0.41 | AE2: | 0.34 |
| AK: | 4.5 | G: | 2.5 |
| B: | 10.25 | LQ: | 6.45 in |
| C: | 11.38 in | RQ: | 6.04 in |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Ratio: | 80:1 |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.79 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

