How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | C: | 11.38 in |
| I: | 6.1 in | BF: | 0.41 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | BD: | 5.88 |
| B: | 10.25 | AE1: | 0.63 |
| G: | 2.5 | F: | 5 |
| V: | 2.75 in | T: | 1.625 |
| LQ: | 6.45 in | AK: | 4.5 |
| AD: | 7.53 | RQ: | 6.04 in |
| AE2: | 0.34 | BE: | 0.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | HMQ242 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 21.9 |
| Thrust Rating - output shaft: | 2533 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

