How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | RQ: | 6.68 in |
| BD: | 9 | B: | 10.25 |
| AJ: | 7.25 | AD: | 7.53 |
| V: | 2.75 in | F: | 5 |
| T: | 1.625 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| AG: | 8.5 | D: | 4.44 |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 6.1 in | G: | 2.5 |
| AE2: | 0.34 | LQ1: | 7.21 in |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 80:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ242 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.79 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

