Grove Gear HMQ242-80-2-1.688-140TC-L4
Part #:HMQ242-80-2-1.688-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| C: | 11.38 in | G: | 2.5 |
| V: | 2.75 in | B: | 10.25 |
| AE2: | 0.34 | AK: | 4.5 |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| AD: | 7.53 | AJ: | 5.88 |
| I: | 6.1 in | T: | 1.688 |
| AE1: | 0.63 | RQ: | 6.04 in |
| BF: | 0.41 | F: | 5 |
| D: | 4.44 | AG: | 8.5 |
Technical Specifications
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.79 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 80:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Model Code: | HMQ242 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

