Grove Gear HMQ242-80-2-1.688-140TC-L9
Part #:HMQ242-80-2-1.688-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | T: | 1.688 |
| BF: | 0.41 | LQ: | 6.45 in |
| BD: | 5.88 | I: | 6.1 in |
| AD: | 7.53 | B: | 10.25 |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| AK: | 4.5 | D: | 4.44 |
| BE: | 0.38 in | RQ: | 6.04 in |
| F: | 5 | V: | 2.75 in |
| AG: | 8.5 | C: | 11.38 in |
| G: | 2.5 | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2533 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | HMQ242 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.79 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Service Factor: | 1 | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

