How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AE1: | 0.63 | G: | 2.5 |
| B: | 10.25 | AG: | 8.5 |
| T: | 1.688 | BD: | 9 |
| LQ1: | 7.21 in | V: | 2.75 in |
| AD: | 7.53 | AK: | 8.5 |
| F: | 5 | BF: | 0.53 |
| I: | 6.1 in | BE1: | 0.5 in |
| RQ: | 6.68 in | D: | 4.44 |
| AE2: | 0.34 | C: | 11.38 in |
Technical Specifications
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 4.25 |
| Ratio Range: | 80:1 | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.79 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

