How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | AE1: | 0.63 |
| F: | 5 | B: | 10.25 |
| LQ1: | 7.21 in | AD: | 7.53 |
| BD: | 9 | C: | 11.38 in |
| G: | 2.5 | BF: | 0.53 |
| I: | 6.1 in | AG: | 8.5 |
| T: | 1.688 | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | D: | 4.44 |
| BE1: | 0.5 in | V: | 2.75 in |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | HMQ242 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 27 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.79 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

