How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 4.44 |
| AJ: | 7.25 | AD: | 7.53 |
| BD: | 9 | LQ1: | 7.21 in |
| BF: | 0.53 | C: | 11.38 in |
| AG: | 8.5 | F: | 5 |
| AK: | 8.5 | G: | 2.5 |
| T: | 1.688 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| AE2: | 0.34 | V: | 2.75 in |
| RQ: | 6.68 in | I: | 6.1 in |
Technical Specifications
| Output RPM: | 21.9 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.79 |
| Thrust Rating - output shaft: | 2533 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

