How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE1: | 0.63 |
| B: | 10.25 | LQ1: | 7.77 in |
| F: | 5 | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| V: | 2.75 in | AG: | 8.5 |
| I: | 6.1 in | AD: | 7.53 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | RQ: | 7.24 in |
| D: | 4.44 | AE2: | 0.34 |
| G: | 2.5 | T: | 1.688 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.79 | Bore Code: | 27 |
| Output RPM: | 21.9 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ242 | Ratio: | 80:1 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

