How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | BD: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | AG: | 8.5 |
| BE: | 0.38 in | AE2: | 0.34 |
| B: | 10.25 | V: | 2.75 in |
| D: | 4.44 | C: | 11.38 in |
| G: | 2.5 | I: | 6.1 in |
| LQ: | 6.45 in | AK: | 4.5 |
| F: | 5 | AD: | 7.53 |
| RQ: | 6.04 in | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Center Distance (in): | 4.25 | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 1.79 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

