Grove Gear HMQ242-80-2-1.688-56C-L2
Part #:HMQ242-80-2-1.688-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | RQ: | 6.04 in |
| BD: | 5.88 | LQ: | 6.45 in |
| T: | 1.688 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | D: | 4.44 |
| AK: | 4.5 | BF: | 0.41 |
| I: | 6.1 in | BE: | 0.38 in |
| G: | 2.5 | F: | 5 |
| C: | 11.38 in | V: | 2.75 in |
| AJ: | 5.88 | AG: | 8.5 |
| AE2: | 0.34 | B: | 10.25 |
Technical Specifications
| Bore Code: | 27 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Model Code: | HMQ242 |
| Input HP @ 1750 RPM: | 1.79 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Assembly: | HMQ-2 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2533 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

