How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AG: | 8.5 |
| C: | 11.38 in | AE2: | 0.34 |
| BF: | 0.41 | BD: | 5.88 |
| F: | 5 | D: | 4.44 |
| LQ: | 6.45 in | AE1: | 0.63 |
| V: | 2.75 in | RQ: | 6.04 in |
| AJ: | 5.88 | AK: | 4.5 |
| G: | 2.5 | T: | 1.75 |
| AD: | 7.53 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 1.79 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2533 | Model Code: | HMQ242 |
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.75 in |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

