How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | C: | 11.38 in |
| LQ: | 6.45 in | G: | 2.5 |
| F: | 5 | V: | 2.75 in |
| AE2: | 0.34 | AK: | 4.5 |
| T: | 1.75 | RQ: | 6.04 in |
| BF: | 0.41 | AD: | 7.53 |
| AE1: | 0.63 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| I: | 6.1 in | AJ: | 5.88 |
| BD: | 5.88 | B: | 10.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 1.79 | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ242 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 80:1 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Ratio: | 80:1 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

