How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE1: | 0.63 |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 2.5 | AK: | 8.5 |
| LQ1: | 7.21 in | F: | 5 |
| B: | 10.25 | V: | 2.75 in |
| AD: | 7.53 | AE2: | 0.34 |
| T: | 1.75 | Center Distance (in): | 4.25 in |
| BD: | 9 | RQ: | 6.68 in |
| D: | 4.44 | BE1: | 0.5 in |
| C: | 11.38 in | AG: | 8.5 |
Technical Specifications
| Assembly: | HMQ-2 | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 1.79 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 21.9 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Model Code: | HMQ242 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

