How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | LQ1: | 7.21 in |
| AK: | 8.5 | F: | 5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
| D: | 4.44 | T: | 1.75 |
| I: | 6.1 in | B: | 10.25 |
| AD: | 7.53 | AE1: | 0.63 |
| C: | 11.38 in | AG: | 8.5 |
| G: | 2.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | RQ: | 6.68 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 80:1 | Output Key: | 3/8 X 3.00 |
| Model Code: | HMQ242 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.79 | Thrust Rating - output shaft: | 2533 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Assembly: | HMQ-2 | Ratio: | 80:1 |
| Bore Code: | 28 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

