Grove Gear HMQ242-80-2-1.750-56C-L9
Part #:HMQ242-80-2-1.750-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | F: | 5 |
| C: | 11.38 in | BD: | 5.88 |
| RQ: | 6.04 in | V: | 2.75 in |
| AG: | 8.5 | G: | 2.5 |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | I: | 6.1 in |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 1.75 | D: | 4.44 |
| AD: | 7.53 | LQ: | 6.45 in |
| BE: | 0.38 in | AE2: | 0.34 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2533 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 1.79 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Model Code: | HMQ242 | Bore Code: | 28 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

