Grove Gear HMQ242-80-2-1.875-140TC-L1
Part #:HMQ242-80-2-1.875-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 2.75 in |
| LQ: | 6.45 in | RQ: | 6.04 in |
| BF: | 0.41 | T: | 1.875 |
| AJ: | 5.88 | D: | 4.44 |
| AD: | 7.53 | BD: | 5.88 |
| C: | 11.38 in | F: | 5 |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| I: | 6.1 in | AE2: | 0.34 |
| BE: | 0.38 in | B: | 10.25 |
| G: | 2.5 | AG: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2533 |
| Bore Code: | 30 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.875 in |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.79 |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

