How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | AE2: | 0.34 |
| B: | 10.25 | BE1: | 0.5 in |
| RQ: | 6.68 in | BD: | 9 |
| AJ: | 7.25 | F: | 5 |
| AK: | 8.5 | LQ1: | 7.21 in |
| AD: | 7.53 | AG: | 8.5 |
| C: | 11.38 in | G: | 2.5 |
| BF: | 0.53 | D: | 4.44 |
| V: | 2.75 in | I: | 6.1 in |
Technical Specifications
| Assembly: | HMQ-2 | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | HMQ242 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 21.9 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Center Distance (in): | 4.25 |
| Bore Code: | 30 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

