How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2.5 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| AD: | 7.53 | AE2: | 0.34 |
| I: | 6.1 in | T: | 1.875 |
| BD: | 9 | F: | 5 |
| RQ: | 6.68 in | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 8.5 |
| V: | 2.75 in | AE1: | 0.63 |
| C: | 11.38 in | D: | 4.44 |
| BF: | 0.53 | LQ1: | 7.21 in |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.79 | Bore Code: | 30 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 21.9 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.875 in | Thrust Rating - output shaft: | 2533 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio: | 80:1 | Model Code: | HMQ242 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

