How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| F: | 5 | T: | 1.875 |
| RQ: | 6.68 in | C: | 11.38 in |
| B: | 10.25 | D: | 4.44 |
| AE2: | 0.34 | AG: | 8.5 |
| AE1: | 0.63 | BE1: | 0.5 in |
| BF: | 0.53 | LQ1: | 7.21 in |
| BD: | 9 | AJ: | 7.25 |
| G: | 2.5 | AD: | 7.53 |
| AK: | 8.5 | V: | 2.75 in |
Technical Specifications
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 2533 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Bore Code: | 30 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ242 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.79 |
| Output Diameter (in): | 1.875 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Assembly: | HMQ-2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

