Grove Gear HMQ242-80-2-1.875-210TC
Part #:HMQ242-80-2-1.875-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | AD: | 7.53 |
| G: | 2.5 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AK: | 8.5 | T: | 1.875 |
| RQ: | 6.68 in | AJ: | 7.25 |
| AE1: | 0.63 | D: | 4.44 |
| I: | 6.1 in | BE1: | 0.5 in |
| BF: | 0.53 | AE2: | 0.34 |
| BD: | 9 | AG: | 8.5 |
| V: | 2.75 in | F: | 5 |
Technical Specifications
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 30 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Assembly: | HMQ-2 | Model Code: | HMQ242 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.79 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.875 in |
| Thrust Rating - output shaft: | 2533 | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

