Grove Gear HMQ242-80-2-1.875-210TC-L2
Part #:HMQ242-80-2-1.875-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | D: | 4.44 |
| BE1: | 0.5 in | G: | 2.5 |
| T: | 1.875 | AE1: | 0.63 |
| C: | 11.38 in | I: | 6.1 in |
| AD: | 7.53 | BD: | 9 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| V: | 2.75 in | LQ1: | 7.21 in |
| AJ: | 7.25 | BF: | 0.53 |
| AK: | 8.5 | RQ: | 6.68 in |
| AG: | 8.5 | F: | 5 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Motor Frame Size: | 210TC | Ratio Range: | 80:1 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Output Diameter (in): | 1.875 in | Input Style: | C-Face Quill |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.79 |
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Bore Code: | 30 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ242 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

