Grove Gear HMQ242-80-2-1.875-210TC-L3
Part #:HMQ242-80-2-1.875-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | B: | 10.25 |
| V: | 2.75 in | RQ: | 6.68 in |
| BD: | 9 | AJ: | 7.25 |
| D: | 4.44 | F: | 5 |
| BF: | 0.53 | AE2: | 0.34 |
| LQ1: | 7.21 in | AE1: | 0.63 |
| I: | 6.1 in | T: | 1.875 |
| C: | 11.38 in | AK: | 8.5 |
| AD: | 7.53 | G: | 2.5 |
Technical Specifications
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Diameter (in): | 1.875 in | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Bore Code: | 30 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 1.79 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | HMQ242 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

