Grove Gear HMQ242-80-2-1.875-56C-L2
Part #:HMQ242-80-2-1.875-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| B: | 10.25 | AE1: | 0.63 |
| G: | 2.5 | BF: | 0.41 |
| AD: | 7.53 | RQ: | 6.04 in |
| F: | 5 | C: | 11.38 in |
| AG: | 8.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| BE: | 0.38 in | I: | 6.1 in |
| D: | 4.44 | AE2: | 0.34 |
| LQ: | 6.45 in | T: | 1.875 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 21.9 | Bore Code: | 30 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.79 | Product Type: | Right Angle |
| Ratio: | 80:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Model Code: | HMQ242 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

