Grove Gear HMQ242-80-2-1.938-180TC-L1
Part #:HMQ242-80-2-1.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | D: | 4.44 |
| LQ1: | 7.21 in | G: | 2.5 |
| V: | 2.75 in | T: | 1.938 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| RQ: | 6.68 in | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| AD: | 7.53 | F: | 5 |
| I: | 6.1 in | B: | 10.25 |
| BF: | 0.53 | C: | 11.38 in |
| BD: | 9 | AG: | 8.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 1.79 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.938 in | Ratio: | 80:1 |
| Center Distance (in): | 4.25 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ242 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

