Grove Gear HMQ242-80-2-1.938-180TC-L9
Part #:HMQ242-80-2-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | T: | 1.938 |
| F: | 5 | AE1: | 0.63 |
| RQ: | 6.68 in | D: | 4.44 |
| G: | 2.5 | B: | 10.25 |
| BF: | 0.53 | I: | 6.1 in |
| LQ1: | 7.21 in | AD: | 7.53 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.34 |
| BE1: | 0.5 in | C: | 11.38 in |
| AG: | 8.5 | AK: | 8.5 |
Technical Specifications
| Ratio: | 80:1 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 1.79 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Model Code: | HMQ242 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

