How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | G: | 2.5 |
| AE2: | 0.34 | AK: | 8.5 |
| RQ: | 6.68 in | C: | 11.38 in |
| BE1: | 0.5 in | AG: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
| AD: | 7.53 | AE1: | 0.63 |
| T: | 1.938 | D: | 4.44 |
| I: | 6.1 in | LQ1: | 7.21 in |
| F: | 5 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | B: | 10.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2533 |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.79 |
| Model Code: | HMQ242 | Gear Type: | Worm |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.938 in | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Ratio: | 80:1 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

