How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | BE1: | 0.5 in |
| AG: | 8.5 | AK: | 8.5 |
| BD: | 9 | D: | 4.44 |
| RQ: | 6.68 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AE1: | 0.63 |
| AD: | 7.53 | T: | 1.938 |
| F: | 5 | LQ1: | 7.21 in |
| AJ: | 7.25 | G: | 2.5 |
| BF: | 0.53 | B: | 10.25 |
| V: | 2.75 in | C: | 11.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Assembly: | HMQ-2 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.79 |
| Output Diameter (in): | 1.938 in | Model Code: | HMQ242 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 31 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

