How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | F: | 5 |
| T: | 1.938 | AK: | 8.5 |
| LQ1: | 7.77 in | AE2: | 0.34 |
| BD: | 9 | B: | 10.25 |
| I: | 6.1 in | AJ: | 7.25 |
| AD: | 7.53 | D: | 4.44 |
| AE1: | 0.63 | RQ: | 7.24 in |
| G: | 2.5 | BE1: | 0.5 in |
| AG: | 8.5 | BF: | 0.53 |
| C: | 11.38 in | V: | 2.75 in |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| Bore Code: | 31 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.79 | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Ratio: | 80:1 | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.938 in |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

