How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | B: | 10.25 |
| T: | 2 | C: | 11.38 in |
| BE1: | 0.5 in | BF: | 0.53 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| AD: | 7.53 | F: | 5 |
| AK: | 8.5 | AE2: | 0.34 |
| AG: | 8.5 | D: | 4.44 |
| I: | 6.1 in | V: | 2.75 in |
| G: | 2.5 | BD: | 9 |
| RQ: | 6.68 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Bore Code: | 32 | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.79 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

