How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | BD: | 9 |
| F: | 5 | T: | 2 |
| AJ: | 7.25 | V: | 2.75 in |
| AK: | 8.5 | RQ: | 6.68 in |
| I: | 6.1 in | BF: | 0.53 |
| BE1: | 0.5 in | B: | 10.25 |
| C: | 11.38 in | AG: | 8.5 |
| AE1: | 0.63 | AD: | 7.53 |
| G: | 2.5 | D: | 4.44 |
Technical Specifications
| Output Diameter (in): | 2 in | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Model Code: | HMQ242 |
| Output RPM: | 21.9 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.79 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 2533 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

