Grove Gear HMQ242-80-2-2.000-210TC-L2
Part #:HMQ242-80-2-2.000-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | AE2: | 0.34 |
| T: | 2 | B: | 10.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| LQ1: | 7.21 in | F: | 5 |
| AJ: | 7.25 | G: | 2.5 |
| AE1: | 0.63 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| V: | 2.75 in | C: | 11.38 in |
| AG: | 8.5 | BF: | 0.53 |
| RQ: | 6.68 in | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | HMQ242 | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 1.79 | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2533 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

