Grove Gear HMQ242-80-2-2.000-210TC-L3
Part #:HMQ242-80-2-2.000-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AE2: | 0.34 |
| G: | 2.5 | AG: | 8.5 |
| C: | 11.38 in | V: | 2.75 in |
| F: | 5 | AE1: | 0.63 |
| AK: | 8.5 | I: | 6.1 in |
| BF: | 0.53 | D: | 4.44 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | AJ: | 7.25 |
| B: | 10.25 | BE1: | 0.5 in |
| RQ: | 6.68 in | T: | 2 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 2 |
| Bore Code: | 32 | Center Distance (in): | 4.25 |
| Ratio Range: | 80:1 | Model Code: | HMQ242 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 2533 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 80:1 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 1.79 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

