Grove Gear HMQ242-80-2-2.000-210TC-L9
Part #:HMQ242-80-2-2.000-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| LQ1: | 7.21 in | AE1: | 0.63 |
| T: | 2 | BD: | 9 |
| RQ: | 6.68 in | I: | 6.1 in |
| AJ: | 7.25 | G: | 2.5 |
| AD: | 7.53 | B: | 10.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| F: | 5 | V: | 2.75 in |
| C: | 11.38 in | AG: | 8.5 |
Technical Specifications
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Output RPM: | 21.9 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | HMQ242 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

