How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | LQ1: | 7.77 in |
| T: | 2 | C: | 11.38 in |
| V: | 2.75 in | F: | 5 |
| AD: | 7.53 | BD: | 9 |
| AG: | 8.5 | D: | 4.44 |
| BF: | 0.53 | BE1: | 0.5 in |
| RQ: | 7.24 in | I: | 6.1 in |
| B: | 10.25 | AJ: | 7.25 |
| G: | 2.5 | AK: | 8.5 |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.79 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | Service Factor: | 1 |
| Output Diameter (in): | 2 in | Model Code: | HMQ242 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 2533 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

