How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.24 in | AG: | 8.5 |
| BF: | 0.53 | I: | 6.1 in |
| AE1: | 0.63 | BD: | 9 |
| AE2: | 0.34 | C: | 11.38 in |
| F: | 5 | V: | 2.75 in |
| AD: | 7.53 | T: | 2 |
| B: | 10.25 | AK: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| D: | 4.44 | BE1: | 0.5 in |
| LQ1: | 7.77 in | G: | 2.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.79 | Bore Code: | 32 |
| Product Type: | Right Angle | Model Code: | HMQ242 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2533 |
| Output Key: | 1/2 X 3.38 | Ratio: | 80:1 |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

