Grove Gear HMQ242-80-2-2.000-56C-L1
Part #:HMQ242-80-2-2.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | C: | 11.38 in |
| AD: | 7.53 | B: | 10.25 |
| AG: | 8.5 | D: | 4.44 |
| T: | 2 | I: | 6.1 in |
| V: | 2.75 in | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| RQ: | 6.04 in | LQ: | 6.45 in |
| AK: | 4.5 | G: | 2.5 |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 5.88 | AE1: | 0.63 |
Technical Specifications
| Assembly: | HMQ-2 | Motor Frame Size: | 56C |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.79 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Model Code: | HMQ242 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

