Grove Gear HMQ242-80-2-2.000-56C-L3
Part #:HMQ242-80-2-2.000-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | LQ: | 6.45 in |
| BF: | 0.41 | AK: | 4.5 |
| AD: | 7.53 | T: | 2 |
| D: | 4.44 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| AG: | 8.5 | AE2: | 0.34 |
| AJ: | 5.88 | C: | 11.38 in |
| V: | 2.75 in | BD: | 5.88 |
| AE1: | 0.63 | F: | 5 |
| RQ: | 6.04 in | BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | HMQ-2 | Output Diameter (in): | 2 in |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 1.79 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

