Grove Gear HMQ242-80-2-2.188-140TC-L1
Part #:HMQ242-80-2-2.188-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | BF: | 0.41 |
| AJ: | 5.88 | C: | 11.38 in |
| AE1: | 0.63 | AG: | 8.5 |
| B: | 10.25 | AD: | 7.53 |
| I: | 6.1 in | F: | 5 |
| BE: | 0.38 in | AK: | 4.5 |
| LQ: | 6.45 in | BD: | 5.88 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| G: | 2.5 | D: | 4.44 |
| V: | 2.75 in | T: | 2.188 |
Technical Specifications
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Service Factor: | 1 | Bore Code: | 35 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 1.79 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

