Grove Gear HMQ242-80-2-2.188-140TC-L4
Part #:HMQ242-80-2-2.188-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AG: | 8.5 |
| G: | 2.5 | BF: | 0.41 |
| LQ: | 6.45 in | AE1: | 0.63 |
| AJ: | 5.88 | T: | 2.188 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| RQ: | 6.04 in | AD: | 7.53 |
| I: | 6.1 in | AK: | 4.5 |
| V: | 2.75 in | BE: | 0.38 in |
| D: | 4.44 | B: | 10.25 |
| BD: | 5.88 | C: | 11.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Output RPM: | 21.9 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Product Type: | Right Angle | Bore Code: | 35 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Model Code: | HMQ242 |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

