Grove Gear HMQ242-80-2-2.188-180TC
Part #:HMQ242-80-2-2.188-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| C: | 11.38 in | G: | 2.5 |
| AD: | 7.53 | BE1: | 0.5 in |
| D: | 4.44 | V: | 2.75 in |
| F: | 5 | BF: | 0.53 |
| AJ: | 7.25 | I: | 6.1 in |
| LQ1: | 7.21 in | T: | 2.188 |
| AG: | 8.5 | AE2: | 0.34 |
| BD: | 9 | AE1: | 0.63 |
| RQ: | 6.68 in | B: | 10.25 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 1.79 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

