Grove Gear HMQ242-80-2-2.188-180TC-L3
Part #:HMQ242-80-2-2.188-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | RQ: | 6.68 in |
| AG: | 8.5 | BE1: | 0.5 in |
| G: | 2.5 | B: | 10.25 |
| AK: | 8.5 | AJ: | 7.25 |
| F: | 5 | V: | 2.75 in |
| BF: | 0.53 | BD: | 9 |
| LQ1: | 7.21 in | T: | 2.188 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| C: | 11.38 in | I: | 6.1 in |
| D: | 4.44 | AD: | 7.53 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Bore Code: | 35 | Thrust Rating - output shaft: | 2533 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Model Code: | HMQ242 |
| Ratio: | 80:1 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Assembly: | HMQ-2 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.79 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

