How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 2.5 |
| AE1: | 0.63 | AD: | 7.53 |
| V: | 2.75 in | I: | 6.1 in |
| AG: | 8.5 | D: | 4.44 |
| T: | 2.188 | BE1: | 0.5 in |
| AJ: | 7.25 | C: | 11.38 in |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | B: | 10.25 |
| RQ: | 6.68 in | BF: | 0.53 |
| F: | 5 | LQ1: | 7.21 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Ratio: | 80:1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.79 |
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Product Type: | Right Angle | Bore Code: | 35 |
| Assembly: | HMQ-2 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2533 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

