Grove Gear HMQ242-80-2-2.188-56C-L1
Part #:HMQ242-80-2-2.188-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | RQ: | 6.04 in |
| AJ: | 5.88 | AE1: | 0.63 |
| F: | 5 | T: | 2.188 |
| BE: | 0.38 in | AG: | 8.5 |
| C: | 11.38 in | I: | 6.1 in |
| BF: | 0.41 | V: | 2.75 in |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | AD: | 7.53 |
| D: | 4.44 | BD: | 5.88 |
| LQ: | 6.45 in | G: | 2.5 |
Technical Specifications
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Model Code: | HMQ242 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.188 in | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Center Distance (in): | 4.25 | Ratio: | 80:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

