Grove Gear HMQ242-80-2-2.188-56C-L4
Part #:HMQ242-80-2-2.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| B: | 10.25 | LQ: | 6.45 in |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| F: | 5 | RQ: | 6.04 in |
| V: | 2.75 in | I: | 6.1 in |
| T: | 2.188 | AE1: | 0.63 |
| AD: | 7.53 | AG: | 8.5 |
| BD: | 5.88 | G: | 2.5 |
| AJ: | 5.88 | AE2: | 0.34 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.79 |
| Assembly: | HMQ-2 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ242 |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 35 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

