How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AG: | 10.5 |
| V: | 4.26 in | LQ: | 7.85 in |
| C: | 14 in | I: | 7.5 in |
| RQ: | 7.35 in | D: | 5.12 |
| B: | 13 | AD: | 8.85 |
| G: | 2.91 | BD: | 5.88 |
| BE: | 0.38 in | T: | 2 |
| AE2: | 0.68 | AJ: | 5.88 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Ratio: | 10:1 | Bore Code: | 32 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 19.402 | Ratio Range: | 10:1 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 2449 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

