How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AE1: | 0.97 |
| F: | 5.81 | B: | 13 |
| I: | 7.5 in | BD: | 5.88 |
| RQ: | 7.35 in | LQ: | 7.85 in |
| BF: | 0.41 | G: | 2.91 |
| AD: | 8.85 | C: | 14 in |
| AE2: | 0.68 | T: | 2 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 4.26 in | AG: | 10.5 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 2 in | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 19.402 | Ratio: | 10:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2449 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

