How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | V: | 4.26 in |
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 | RQ: | 7.35 in |
| BE: | 0.38 in | AE1: | 0.97 |
| F: | 5.81 | B: | 13 |
| LQ: | 7.85 in | I: | 7.5 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | AK: | 4.5 |
| G: | 2.91 | T: | 2 |
| C: | 14 in | AG: | 10.5 |
Technical Specifications
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 2449 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Output Diameter (in): | 2 in | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 19.402 | Model Code: | HMQ252 |
| Bore Code: | 32 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

